It looks like you are coming from United States, but the current site you have selected to visit is Jamaica. Do you want to change site?

Yes, please! No, keep me on the current site

HVAC Heating

Heating systems

In modern buildings there’s a focus on high comfort at low energy consumption. This means that all components, including pumps, must be energy efficient, adapt to the current need and play its part in a big, complex system. Therefor all Xylem products for heating systems are designed to meet and exceed the latest standards regarding energy efficiency and can communicate with modern building systems using for instance Modbus or BACnet.

The Xylem offer for heating systems

Pumps
Pump products and control systems for the liquid-based HVAC industry serving markets for all large commercial HVAC applications such as wet rotor circulators, in-line, end suction and split case pumps in cast iron or stainless steel as well as variable speed pump controllers.

Heat exchangers
A comprehensive range of brazed plate, gasketed, straight and u-tube heat exchangers.

Steam and boiler

  • A range of products for steam and hydronic systems including boiler feed units, temperature regulators, vacuum breakers and steam traps. 
  • A comprehensive line of steam and hot water boiler liquid-level control products serving the demanding needs of industrial and commercial markets.
  • A broad selection of condensate transfer equipment for low- and high-pressure steam systems.
Products Brands Case Studies
Products
In-Line Pumps
In-Line Pumps

Compact footprint single and twin head in-line pumps with or without variable speed drive

Wet Rotor Circulators
Wet Rotor Circulators

High efficiency wet rotor circulators for climate systems and domestic hot water.

Vertical / Horizontal
Vertical / Horizontal

A wide range of high performing cast iron and stainless steel multistage pumps.

Split Case & Double Suction Pumps
Split Case & Double Suction Pumps

Vertically or horizontally split pumps with multiple flange orientation.

Clean Water / Clear Liquid
Clean Water / Clear Liquid

High efficiency end suction pumps for liquids without solids.

Gasketed plate heat exchangers
Gasketed plate heat exchangers

Gasketed Plate - Doublewall, free flow and semi-welded options available.

Brands
Lowara
Lowara

Reliable and economical solutions for pumping and circulating clean or dirty water.