It looks like you are coming from United States, but the current site you have selected to visit is Jamaica. Do you want to change site?

Yes, please! No, keep me on the current site

Sewage Wastewater Pumps Submersible Sewage Pump – 2WP

Overview Specifications Performance Curves Industries & Applications Documentation & Tools ;
Overview

Overview

Product Features
  • Impeller: Glass-filled thermoplastic Full-Vortex design with pump out vanes for mechanical seal protection
  • Casing and Base: Rugged glass-filled thermoplastic design provides superior strength and corrosion resistance
  • Motor Housing: Cast iron for efficient heat transfer, strength, and durability
  • Motor Cover: Thermoplastic cover with integral handle and float switch attachment points
  • Bearings: Upper and lower heavy duty ball bearing construction
  • Power Cable: Severe duty rated oil and water resistant
  • O-ring: Provides positive sealing. Easily replaced during
    maintenance.

Specifically designed for the following uses: Residential sewage systems, Dewatering, Water transfer, Anywhere waste or drainage must be disposed of quickly, quietly and efficiently.

MODELS & SHIPPING WEIGHT

2WP0511 – 22 lbs.

2WP0511A – 23 lbs.

2WP0511F – 22 lbs.

2WP0511AF – 23 lbs.

2WP0512 – 22 lbs.

2WP0512F – 22 lbs.

Specifications

Specifications

Specifications
Submersible Sewage Pump – 2WP
Solids Handling Capability
2" maximum
Capacities
up to 75 GPM
Total Heads
up to 18 Geet
Discharge Size
2" NPT
Mechanical Seal
carbon-rotary/ceramic-stationary, BUNA-N elastomers
Performance Curves

Performance Curves

Submersible Sewage Pump – 2WP
Industries & Applications

Industries & Applications

Recommended Industries and Applications

Wastewater Systems
Building Systems Wastewater Systems
Documentation & Tools

Documentation & Tools

Interactive Tools