It looks like you are coming from United States, but the current site you have selected to visit is Jamaica. Do you want to change site?

Yes, please! No, keep me on the current site

Submersible Sewage Pump – 1WS/2WS

Overview Industries & Applications ;
Overview

Overview

Product Features
  • Casing: Corrosion resistant AISI 304 SS designed for long lasting performance
  • Impeller: AISI type 304 stainless steel construction; vortex design
  • Mechanical Seal: Drive lube silicon carbide sealing faces; all metal components of AISI type 300 stainless steel running in protected oil chamber
  • Elastomers: BUNA-N
  • Construction: Pump support feet, motor shell and lifting handle, constructed of AISI type 304 series stainless steel
  • Shaft: AISI type 304 stainless steel high strength pump shaft with keyed and locking cap screw impeller fastening
  • Discharge: 11/2″ and 2″ NPT for horizontal connection to rigid, flexible or slide rail piping connection

1WS/2WS – Submersible Sewage Pump

Industries & Applications

Industries & Applications

Recommended Industries and Applications

Wastewater Systems
Building Systems Wastewater Systems