It looks like you are coming from United States, but the current site you have selected to visit is Jamaica. Do you want to change site?

Yes, please! No, keep me on the current site

Sewage Wastewater Pumps Explosion Proof Submersible Sewage Pump – 4XWC

Overview Performance Curves Industries & Applications Documentation & Tools
Overview

Overview

Product Features

Features and Benefits

  • Impeller: Cast iron, two vane closed design for high efficiency and maximum wear life. Balanced for smooth operation.
  • Bronze Wear Ring: Replaceable to renew the running clearances and efficiencies to original conditions. Leakage diminishes considerably.
  • Casing: Heavy duty cast iron, volute type for maximum efficiency. 4″ ANSI class 125 cast iron flanged. Adaptable to slide rail system mounting.
  • Dual Mechanical Seals: Function independently for maximum motor protection. The failure of one seal does not affect the operation of the second. The upper seal uses carbon rotating and ni-resist stationary face materials. The lower seal uses carbon rotating and ceramic stationary face materials as s
  • Seal Sensor Probe: The pump has a moisture detection probe located in an oil filled seal chamber. If pumpage should leak past the lower seal it indicates to pump control panel a fault has occurred. Requires an Optional Seal Fail or Moisture Detection Circuit in the control panel.
  • Designed for Continuous Operation: Continuous duty submerged condition in water that is 40°C or below. Maximum runtime with pump unsubmerged for 71/2-15 HP is 1 hour and for 20-30 HP is 15 minutes. Motor is suitable for 10 starts per hour.
  • Bearings: Double row angular contact thrust bearing on 250TYS frame and single row deep groove thrust bearing on 210TY frame pumps.
  • Impeller Mounting Screw: 300 series stainless steel with anti-rotational locking patch.
  • Castings: All iron castings are ASTM A48 class 30 grey iron. Optional bronze impeller is ASTM B584 C87500 silicon bronze.

4XWC – Explosion Proof Submersible Sewage Pump

Industries & Applications

Industries & Applications

Recommended Industries and Applications

Wastewater Systems
Building Systems Wastewater Systems