Overview Industries & Applications ;
Overview

Overview

Product Features
  • Delivers up to 500 GPH (1892 LPH)
  • Pumps fresh and seawater, diesel
  • Continuous duty (not all models)
  • Diesel refuelling and transfer
  • Container filling and emptying
  • Sink draining
  • Engine winterizing

These pumps are capable of pumping hot or cold fresh water, seawater, antifreeze and even diesel. These pumps can be used to pump water from tight spaces, for general wash down, water and diesel transfer, or engine winterizing. Inline pumping mode without strainer. Includes strainer for use in submersible mode.

iL200  
  Not for use with diesel fuel
Certification CE
Volts 12 Volt
Description iL200
Capacity (GPH/LPH) 200 GPH (657 LPH)

iL200P  
  Slimline PumpThese pumps are capable of pumping hot or cold fresh water, seawater, antifreeze and even diesel. These pumps can be used to pump water from tight spaces, for general wash down, water and diesel transfer, or engine winterizing. Inline pumping mode without strainer. Includes strainer for use in submersible mode. 
Applications:
Water testing;General Transfer;Borehole testing;Agricultural spraying;Diesel Transfer;Garden watering
Certification CE
Closed Valve Head 32.0 ft (9.7 m)
Dimensions (H x W x D) 142 x 38 (mm)
Duty Cycle Continuously rated (should not be run dry for long periods)
Operating Pressure 11 PSI (0.76 bar)
Operating temperature Water systems up to 176°F (80°F)
Product Outlet Fitting 1/2 IN (13 MM) ID Hose
Voltage 12 (Vdc)
Volts 12 Volt
Description iL200Plus
Capacity (GPH/LPH) 200 GPH (756 LPH)

iL200P-24  
  Slimline PumpThese pumps are capable of pumping hot or cold fresh water, seawater, antifreeze and even diesel. These pumps can be used to pump water from tight spaces, for general wash down, water and diesel transfer, or engine winterizing. Inline pumping mode without strainer. Includes strainer for use in submersible mode. 
Applications:
Water testing;General Transfer;Borehole testing;Agricultural spraying;Diesel Transfer;Garden watering
Certification CE
Closed Valve Head 32.0 ft (9.7 m)
Dimensions (H x W x D) 142 x 38 (mm)
Duty Cycle Continuously rated (should not be run dry for long periods)
Operating Pressure 11 PSI (0.76 bar)
Operating temperature Water systems up to 176°F (80°F)
Product Outlet Fitting 1/2 IN (13 MM) ID Hose
Voltage 24 (Vdc)
Volts 24 Volt
Description iL200Plus
Capacity (GPH/LPH) 200 GPH (756 LPH)

iL280P  
  Slimline PumpThese pumps are capable of pumping hot or cold fresh water, seawater, antifreeze and even diesel. These pumps can be used to pump water from tight spaces, for general wash down, water and diesel transfer, or engine winterizing. Inline pumping mode without strainer. Includes strainer for use in submersible mode. 
Applications:
Water testing;General Transfer;Borehole testing;Agricultural spraying;Diesel Transfer;Garden watering
Approvals CE
Certification CE
Closed Valve Head 32.0 ft (9.7 m)
Dimensions (H x W x D) 165 x 38 (mm)
Duty Cycle Continuously rated (should not be run dry for long periods)
Operating Pressure 14 PSI (0.96 bar)
Operating temperature Water systems up to 176°F (80°F)
Product Outlet Fitting 1/2 IN (13 MM) ID Hose
Voltage 12 (Vdc)
Volts 12 Volts
Description iL280Plus
Capacity (GPH/LPH) 280 GPH (1059 LPH)

iL280P-24  
  Slimline PumpThese pumps are capable of pumping hot or cold fresh water, seawater, antifreeze and even diesel. These pumps can be used to pump water from tight spaces, for general wash down, water and diesel transfer, or engine winterizing. Inline pumping mode without strainer. Includes strainer for use in submersible mode. 
Applications:
Water testing;General Transfer;Borehole testing;Agricultural spraying;Diesel Transfer;Garden watering
Certification CE
Closed Valve Head 32.0 ft (9.7 m)
Dimensions (H x W x D) 165 x 38 (mm)
Duty Cycle Continuously rated (should not be run dry for long periods)
Operating Pressure 14 PSI (0.96 bar)
Operating temperature Water systems up to 176°F (80°F)
Product Outlet Fitting 1/2 IN (13 MM) ID Hose
Voltage 24 (Vdc)
Volts 24 Volt
Description iL280Plus
Capacity (GPH/LPH) 280 GPH (756 LPH)

iL500P  
  Slimline PumpThese pumps are capable of pumping hot or cold fresh water, seawater, antifreeze and even diesel. These pumps can be used to pump water from tight spaces, for general wash down, water and diesel transfer, or engine winterizing. Inline pumping mode without strainer. Includes strainer for use in submersible mode. 
Applications:
Water testing;General Transfer;Borehole testing;Agricultural spraying;Diesel Transfer;Garden watering
Certification CE
Closed Valve Head 32.0 ft (9.7 m)
Dimensions (H x W x D) 165 x 38 (mm)
Duty Cycle Continuously rated (should not be run dry for long periods)
Operating Pressure 14 PSI (0.96 bar)
Operating temperature Water systems up to 176°F (80°F)
Product Outlet Fitting 3/4 IN (19 MM) ID Hose
Voltage 12 (Vdc)
Volts 12 Volt
Description iL500Plus
Capacity (GPH/LPH) 500 GPH (1892 LPH)

iL500P-24  
  Slimline PumpThese pumps are capable of pumping hot or cold fresh water, seawater, antifreeze and even diesel. These pumps can be used to pump water from tight spaces, for general wash down, water and diesel transfer, or engine winterizing. Inline pumping mode without strainer. Includes strainer for use in submersible mode. 
Applications:
Water testing;General Transfer;Borehole testing;Agricultural spraying;Diesel Transfer;Garden watering
Certification CE
Closed Valve Head 32.0 ft (9.7 m)
Dimensions (H x W x D) 165 x 38 (mm)
Duty Cycle Continuously rated (should not be run dry for long periods)
Operating Pressure 14 PSI (0.96 bar)
Operating temperature Water systems up to 176°F (80°F)
Product Outlet Fitting 3/4 IN (19 MM) ID Hose
Voltage 24 (Vdc)
Volts 24 Volt
Description iL500Plus
Capacity (GPH/LPH) 500 GPH (1892 LPH)
Industries & Applications

Industries & Applications

Recommended Industries and Applications

+

There was a problem...

Install for this language not supported at the moment. Please try again later.