It looks like you are coming from United States, but the current site you have selected to visit is Jamaica. Do you want to change site?

Yes, please! No, keep me on the current site

G55 Series Gas (C02)/Air Driven Pump

Overview Specifications Industries & Applications Documentation & Tools
Overview

Overview

Product Features

Model No.: G55 Series

  • Highest flow rate available
  • High CO2 inlet pressure capability for long runs - up to 90 psi (6.2 bar)
  • Ultimate performance and reliability with extended service life
  • Built-in auto shutoff, automatically shuts off pump when bag is empty and restarts when a full bag is connected
  • Easy installation with all quick disconnet ports
  • Quiet operation
  • High altitude shutoff also available
  • Recyclable materials

Applications:

Designed for dispensing Bag-in-Box syrups, juice concentrate (without pulp or particulates), teas, wines and liquor;Supplies the following from remote location: 4 x 3.0 oz (89ml) valves (each dispenses at 0.5 oz/sec); or 2 x 4.5 oz (133ml) valves (each dispenses at 0.75 oz/sec).
Specifications

Specifications

Specifications
G55-1012
G55-1022
Pump Drive
CO2 gas, Nitrogen or compressed dry filtered air
CO2 gas, Nitrogen or compressed dry filtered air
Materials of Construction
(wetted parts:) Polypropylene, Santoprene®, EPDM, AISI 303 & 304 Stainless Steel
(wetted parts:) Polypropylene, Santoprene®, EPDM, AISI 303 & 304 Stainless Steel
Operating temperature
34°F to 120°F; 1.1°C to 49°C
34°F to 120°F; 1.1°C to 49°C
Displacement US Gallons (litres)
3.2 oz (91ml) per cycle
3.2 oz (91ml) per cycle
Operating Pressure
20 - 90 PSI; 1.4 - 6.2 barmax
20 - 90 PSI; 1.4 - 6.2 barmax
Maximum Liquid Inlet Pressure
30 psi; 2.1 bar max
30 psi; 2.1 bar max
Flow Rate US gallons (litres)
7.0 oz/sec (207.0ml/sec) - open flow
7.0 oz/sec (207.0ml/sec) - open flow
Mean Service Life
100,000 gallons (378,541 litres)
100,000 gallons (378,541 litres)
Dimensions (H x W x D)
5.27 x 3.21 x 4.58 (inches) 133.8 x 81.5 x 116.3 (mm)
5.27 x 3.21 x 4.58 (inches) 133.8 x 81.5 x 116.3 (mm)
Approvals
CE, SK, NSF Standard 18
CE, SK, NSF Standard 18
Warranty Period
5 years
5 years
Weight
0.56 (kg) 1.24 (lb)
0.56 (kg) 1.24 (lb)
Product Inlet Fitting
3/8" (9.52mm) Barbed Straight Stainless Steel
3/8" (9.52mm) Barbed Straight Stainless Steel
Product Outlet Fitting
1/4" (6.35mm) Barbed Straight Stainless Steel
3/8" (9.52mm) Barbed Straight Stainless Steel
Gas/Air Inlet Fitting
1/4" (6.35mm) CO2 Shutoff Brass
1/4" (6.35mm) CO2 Shutoff Brass
Industries & Applications

Industries & Applications

Recommended Industries and Applications

Documentation & Tools

Documentation & Tools

Brochure

Guideline

Manual

Documents