It looks like you are coming from United States, but the current site you have selected to visit is Iraq. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Suitable water temperature

What does temperature class mean?

The S1-200 is manufactured with different pump heads to handle different water temperature ranges to ensure maximum efficiency. These ranges are called temperature classes.

What is a suitable water temperature for my pump?

The temperature class of your pump end depends on the suitable water temperature. The S1-200 is manufactured in three classes:

Temperature Class Range in Celsius Range in Fahrenheit
2 +20 – +30 °C 68 – 86 °F
3 +30 – +40 °C 86 – 104 °F
4 +40 – +50 °C 104 – 122 °F

The pumps have a tolerance range of ± 2 °C (± 3.6 °F) regarding the respective temperature ranges.

You can find the temperature class on your pump here: