It looks like you are coming from United States, but the current site you have selected to visit is Iraq. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Wededco Accessories Wedeco Manifold

Overview Specifications Industries & Applications
Overview

Overview

Product Features

N/A

Wedeco Manifold for Wedeco Optidetect - Connects each quartz module to the electromechanical pressure switch. Contact our experts for a support!

Specifications

Specifications

Specifications
Mainfold
Materials of construction
Aluminium body, Stainless steel fittings
Integrated alarm actuator
Electromechanical pressure switch
Alarm pressure
0.7 bar
Pressure rating
20 bar
Dimensions
260 x 40 x 40 mm
Industries & Applications

Industries & Applications

Recommended Industries and Applications

There was a problem...

Install for this language not supported at the moment. Please try again later.