It looks like you are coming from United States, but the current site you have selected to visit is Iraq. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Wededco Accessories Wedeco Control Box

Overview Specifications Industries & Applications
Overview

Overview

Product Features

N/A

Has an integrated power supply and safety relay. The controller indicates status through the relay LED.

Specifications

Specifications

Specifications
Control Box
Electrical standards
BS EN 61439-1 (2011), BS EN 61439-2 (2011), IP67 rated
Communication
Two volt-free digital low nonlatching outputs that switches to high in alarm state, when system is triggered, and changes from open circuit to short circuit.
Common outputs
Two independent digital alarm outputs rated at 12 to 250 volt AC or DC
Dimensions and weight
180 x 130 x 150 mm, 0.7 kg
Industries & Applications

Industries & Applications

Recommended Industries and Applications

There was a problem...

Install for this language not supported at the moment. Please try again later.