It looks like you are coming from United States, but the current site you have selected to visit is Iraq. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Zone Control Valves ZoneTrol II AZ-1A

Overview Industries & Applications Documentation & Tools
Overview

Overview

Product Features
  • Snap-on design allows the AZ-1A to be quickly attached to any B&G wet rotor circulator, reducing your inventory investment (no need to carry “special” circulators with factory mounted controllers)
  • Clearly marked terminals make for sure, fast wiring of the system
  • Compact design fits in tight locations and present a clean, professional appearance
  • 100% factory tested assures reliable operation
  • 5 year warranty
  • Daisy-Chain the AZ-1A relays for systems with multiple zones
  • Can be used on any B&G model, NRF, NBF, or 1/12 to 1/6 HP Series PL pump


The Bell & Gossett ZoneTrol II AZ-1A snap-on relay box is an easy to install single zone pump controller that mounts directly on any Bell & Gossett wet rotor circulator or Series PL booster. The Add-A-Zone turns the pump and boiler ON when the thermostat calls for heat.

Using the wire nuts provided with the package, the AZ-1A is quickly assembled onto any NRF/NBF or 1/12 to 1/6 HP Series PL. The clearly marked terminals for the thermostat and the isolated end switch terminals make the rest of the hook-up a snap. The AZ-1A can be daisy-chained together to control multiple zones. The Bell & Gossett AZ-1A is ideal when adding a zone to an existing system.

Industries & Applications

Industries & Applications

Recommended Industries and Applications

HVAC Cooling
Building Systems HVAC Cooling
HVAC Heating
Building Systems HVAC Heating
Documentation & Tools

Documentation & Tools

Interactive Tools

Brochures

Manual

Submittal

There was a problem...

Install for this language not supported at the moment. Please try again later.