It looks like you are coming from United States, but the current site you have selected to visit is Iraq. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Tank Fittings Tank Purge Valve for Non-Potable Water

Overview Industries & Applications Documentation & Tools
Overview

Overview

Product Features

Not Available


The Bell & Gossett Tank Purge Valve (TPV) is a combination full port ball type isolation valve and drain valve used to connect the system to the expansion tank. This valve allows the tank to be drained for easy servicing or tank replacement without having to drain the system.

Available in various NPT/sweat connections from ½”, ¾”, 1”, 1¼”, 1½” and 2” sizes, these valves are furnished standard with a drain valve with a 5/8” hose connection.

These valves can be used on all Series “B” & “D” tanks, and are not recommended to be used on potable water tanks.

APPLICATIONS:
Commercial, residential.

Industries & Applications

Industries & Applications

Recommended Industries and Applications

HVAC Cooling
Building Systems HVAC Cooling
HVAC Heating
Building Systems HVAC Heating
Pressure Boosting
Building Systems Pressure Boosting
Documentation & Tools

There was a problem...

Install for this language not supported at the moment. Please try again later.