It looks like you are coming from United States, but the current site you have selected to visit is Iraq. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Air Vents Water Vents Model 77, 78, 79

Overview Industries & Applications Documentation & Tools
Overview

Overview

Product Features

Not Applicable

MODEL 77 PART NO. 401497
WATER VENT VALVE

  • For efficient releasing of air in hydronic heating systems, such as baseboard radiators, convector radiators and small heating units
  • 1⁄8″ NPT straight shank
  • Maximum operating pressure 50 psig (3.5 bar)*
  • Maximum temperature 240°F (116°C)

MODEL 78 PART NO. 401485
WATER MAIN VENT VALVE

  • For use on high pressure hot or cold water or glycol mains and process applications with specific gravity
  • greater than 0.7
  • Cast brass body
  •  Tapped at top for 1⁄8″ NPT safety drain connection for discharging moisture
  • Body unscrews for easy cleaning
  • Built-in Check Valve
  • 3⁄4″ NPT straight shank
  • Maximum operating pressure 150 psig (10.3 bar)*
  • Maximum hydrostatic pressure 450 psig (31.1 bar)
  • Maximum temperature 250˚F (121˚C)

MODEL 79 PART NO. 401488
WATER MAIN VENT VALVE

  • For use on hot or cold or glycol water mains and process applications with specific gravity greater than 0.7
  • Tapped at top for 1⁄8″ NPT safety drain connection for discharging moisture
  • Removable top
  • Built-in Check Valve
  • 1/2″ NPT female and 3⁄4″ NPT male straight shank
  • Maximum operating pressure 75 psig (5.2 bar)*
  • Maximum hydrostatic pressure 200 psig (13.8 bar)
  • Maximum temperature 250˚F (121˚C)

*Drop away pressure (maximum pressure against which the vent can open).

Industries & Applications

Industries & Applications

Recommended Industries and Applications

HVAC Cooling
Building Systems HVAC Cooling
HVAC Heating
Building Systems HVAC Heating
Documentation & Tools

Documentation & Tools

Interactive Tools

There was a problem...

Install for this language not supported at the moment. Please try again later.