It looks like you are coming from United States, but the current site you have selected to visit is Iraq. Do you want to change sites?

Yes, please. No. Keep me on the current site.

No. 87, 67 and 7 Automatic Air Vents

Overview Industries & Applications Documentation & Tools
Overview

Overview

Product Features

Not Available


NO. 87, 67, and 7 AUTOMATIC AIR VENTS – are designed to vent the accumulation of troublesome air wherever it can be trapped.

These non-ferrous automatic air vents are 4-3/4″x2-1/4″, 3-3/16″x1-1/2″, and 4-1/6″x2-3/16″(height and width), respectively, and are rated for a maximum operating temperature of 240°F at pressures of 150, 35, and 75 PSI, respectively.

The No. 87 has a combination of 1/2″ FPT / 3/4″MPT connection, whereas No’s. 67 and 7 have 1/8″ MPT and 1/8″ FPT connections, respectively.

Industries & Applications

Industries & Applications

Recommended Industries and Applications

HVAC Heating
Building Systems HVAC Heating
HVAC Cooling
Building Systems HVAC Cooling
Documentation & Tools

Documentation & Tools

Interactive Tools

ESP-PLUS

For B&G Centrifugal Pumps, Booster Pumps, Pump Accessories, and Air Separator

ESP-PARTS

For replacement parts selection

 

CAD Drawings

For 2D and 3D dimensional drawings in many formats

Brochures

Submittal

Technical Brochure

There was a problem...

Install for this language not supported at the moment. Please try again later.