It looks like you are coming from United States, but the current site you have selected to visit is Iraq. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Air Vents Model No. 107A High Capacity Air Vent

Overview Industries & Applications Documentation & Tools
Overview

Overview

Product Features

Not Available

A rugged High Capacity Air Vent designed to purge free air from liquid systems at operating pressure up to 150 psig. The Model 107A Air Vent has cast iron body and bonnet, with stainless steel, brass and EPDM internal components and is suitable for a maximum operating temperature of 250°F. The Air Vent has a 3/4″ NPT inlet and 3/8″ NPT outlet.

Industries & Applications

Industries & Applications

Recommended Industries and Applications

HVAC Heating
Building Systems HVAC Heating
HVAC Cooling
Building Systems HVAC Cooling
Documentation & Tools

Documentation & Tools

Interactive Tools

Brochures

Submittal

Technical Brochure

There was a problem...

Install for this language not supported at the moment. Please try again later.