It looks like you are coming from United States, but the current site you have selected to visit is Iraq. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Valves Drain Valve Model 793

Overview Industries & Applications Documentation & Tools
Overview

Overview

Product Features

Not Available

  • Automatically removes water from compressed air tanks, air separators and after-coolers
  • Minimum air loss
  • 1⁄2″ NPT outlet, 1⁄2″ NPT side inlet, 3⁄4″ NPT top inlet
  • Cast iron body and cover, stainless steel interior
  • Maximum pressure 250 psig (17.3 bar)
  • Maximum hydrostatic pressure 350 psig (24.2 bar)

Part No. 401500, 150 psig (10.3 bar)

Part No. 401503, 250 psig (17.3 bar)

Industries & Applications

Industries & Applications

Recommended Industries and Applications

HVAC Cooling
Building Systems HVAC Cooling
HVAC Heating
Building Systems HVAC Heating
Documentation & Tools

Documentation & Tools

Interactive Tools

There was a problem...

Install for this language not supported at the moment. Please try again later.