It looks like you are coming from United States, but the current site you have selected to visit is Iraq. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Flow Control Valves & Fittings Hydrotrol Flow Control Valves

Overview Industries & Applications Documentation & Tools
Overview

Overview

Product Features

Not Available

The Hydrotrol (HT) flow control valve is used to prevent overheating of zones due to gravity flow in hydronic heating systems and will permit summer-winter operation of indirect water heater.
Features and Benefits

Prevents rooms (zones) from overheating due to gravity circulation.
Elastomer seal provides positive, shutoff eliminating the need for an isolation valve.

Brass body and non-ferrous internals.
Straight-Angle configuration allows for quick and easy installation.
Vertical design option saves installation time and material.
Turn knob for system draining or valve bypass.
Compact, light weight design

Industries & Applications

Industries & Applications

Recommended Industries and Applications

HVAC Heating
Building Systems HVAC Heating
HVAC Cooling
Building Systems HVAC Cooling
Documentation & Tools

Documentation & Tools

Interactive Tools

Manual

Submittal

Technical Brochure

There was a problem...

Install for this language not supported at the moment. Please try again later.