It looks like you are coming from United States, but the current site you have selected to visit is Iraq. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Pressure Independent Flow Limiting Valves Circuit Sentry™ Flo-Setter™

Overview Performance Curves Industries & Applications Documentation & Tools
Overview

Overview

Product Features
  • The unique New GPM dial is easy to set. Requires no instruments, charts or wheels
  • Maintains the set flow rate within +/- 5% regardless of pressure fluctuations in the system
  • Saves pump energy and improves coil efficiency
  • Easy to install and lockable handle allows simple adjustment to design or required flow rate should specifications change
  • Minimized commissioning time due to automatic balancing of the system
  • No minimum straight pipe lengths required before or after the valve
  • Integrated pressure / temperature ports to easily measure differential pressure and temperature
  • Large open flow paths for clog-free operation

THE NEW BELL & GOSSETT CIRCUIT SENTRY™ FLO-SETTER™

DYNAMIC BALANCING VALVE IS SIMPLE TO SELECT AND EASY TO USE.

Why allocate more time and money than necessary to balance heating and cooling systems? Just set the flow and the Circuit Sentry Flo-Setter valve does the rest. The new GPM dial is unique and easy to set. Once set, no adjustments are required even if the pressure varies or the system is changed. It is as simple as it gets.

The Circuit Sentry Flo-Setter valve is easy to install and maintains set flow rate even when installed next to a pipe bend or fitting. The easy to read gallons per minute scale on the lockable handle ensures that the flow setting is simple and user friendly while the integral P/T plugs allow verification of required differential pressure.

Industries & Applications

Industries & Applications

Recommended Industries and Applications

HVAC Cooling
Building Systems HVAC Cooling
HVAC Heating
Building Systems HVAC Heating
Documentation & Tools

Documentation & Tools

Interactive Tools

Parts

Specification

Component Submittals

Kit Submittals

There was a problem...

Install for this language not supported at the moment. Please try again later.