It looks like you are coming from United States, but the current site you have selected to visit is Iraq. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Manual Balance Valves Circuit Setter Plus Calibrated Balance Valves

Overview Performance Curves Industries & Applications Documentation & Tools
Overview

Overview

Product Features
  • Lead Free Brass Design
    • Brass models ½” through 3” suitable for use in all potable water systems
      • AB1953 Certified
      • Vermont S152 Certified
      • ANSI/NSF-61 Annex G Compliant
  • Calibrated Accurate Flow Control and Measurement
  • Sizes from ½” – 12”
    • Ball valve style ½” through 4”
    • Globe valve style 4” – 12”
  • Multiple End Connections Available
    • Union – Upstream (1/2” – 2”)
    • Sweat (Female) and NPT (Male and Female) (1/2” – 2”)
    • Flanged 2½” – 12”
    • Grooved 4” – 12”
  • Flow Range up to 7,200 GPM
  • Pre-Balance Design Capability
  • Integrated Valved Readout Ports

The Bell & Gossett Circuit Setter Plus is a calibrated balance valve designed for pre-set proportional system balance. Since its introduction to the HVAC industry in 1968, the Bell & Gossett Circuit Setter has set the standard for proportionally balancing hydronic HVAC systems. This system balance method, developed by Bell & Gossett, assures optimum system flow balance at minimum pump operating horsepower. Valves can simply be pre-set using the B&G Circuit Setter Balance Valve Calculator, curve booklet G10091, or the System Syzer application for iPhone, iPad, or PC.

Circuit Setters are available in a wide range of sizes and styles to meet all your system demands. Brass valves, in sizes ½” through 3”, utilize a full port ball valve with calibrated nameplate and feature a memory stop and two integrated pressure/temperature ports for easy ∆P measurement. Additionally, All brass Circuit Setters are CSA certified to be in compliance with the low lead requirements of California, Vermont, Maryland, Louisiana, and NSF//ANSI 372.

For larger sized systems, Circuit Setters are available in ball style (2½” – 4”) and globe style (4” – 12”). Our globe style valves include a multi-turn stem, calibrated nameplate, memory button for easy re-setting of the valve position after shut-off/isolation, and integrated pressure/temperature ports.

Industries & Applications

Industries & Applications

Recommended Industries and Applications

HVAC Cooling
Building Systems HVAC Cooling
HVAC Heating
Building Systems HVAC Heating
Documentation & Tools

Documentation & Tools

Interactive Tools

There was a problem...

Install for this language not supported at the moment. Please try again later.