It looks like you are coming from United States, but the current site you have selected to visit is Iraq. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Coil Kit Hook-Ups Model UBV Ball Shut-Off Valve

Overview Industries & Applications Documentation & Tools
Overview

Overview

Product Features

Not Available

Valve Installation Kits have been proven to save ordering and installation time, and help reduce field problems. Bell & Gossett offers 16 standard valve installation kits, with options for flexible braided metal hoses, and pipe run out sizes from 1/2″ to 2″ in size, allowing for hundreds of installation combinations. Circuit Sentry™ and Circuit Setter Plus balancing devices are available with Model UBY integrated ball shutoff valve and strainer, Model UBV ball shutoff valve or Model UA accessory unions to provide system functionality and integrated ports for accessory devices such as pressure and temperature measurement ports, air vents or drain valves. Kits come in a variety of packaging and tagging options. Your Bell & Gossett Representative can assist in helping configure the best packages and options for your project.

Industries & Applications

Industries & Applications

Recommended Industries and Applications

HVAC Heating
Building Systems HVAC Heating
HVAC Cooling
Building Systems HVAC Cooling
Documentation & Tools

Documentation & Tools

Interactive Tools

There was a problem...

Install for this language not supported at the moment. Please try again later.