It looks like you are coming from United States, but the current site you have selected to visit is Iraq. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Vacuum Heating Units Vacuum Heating Pump Series VL/VLS

Overview Industries & Applications Documentation & Tools
Overview

Overview

Product Features
  • Maximum temperature is 180°F (82°C)
  • Pressures to 40 psi (276 kPa)

Series VL vacuum heating units provide fast, even distribution of steam throughout the steam heating system. The VL is designed for systems from 25,000 to 65,000 EDR. The compact design has a cast iron receiver designed for low returns. The unit recirculates water that is pumped through the multi-jet nozzle and venturi creating the vacuum. When the condensate level in the receiver raises, a discharge valve opens allowing the recirculated water to discharge from the VL unit back to the condensate return system. The VL unit is available in standard capacity and special capacity for increased air capacities and higher vacuums for older systems.

MODELS (SEE BROCHURE S-320D FOR DIMENSIONS & WEIGHTS)

STANDARD CAPACITY
Single Unit
25VL1-20-17
25VL1-20-35
25VL1-30-17
25VL1-30-35
25VL1-40-35
30VL1-20-17
30VL1-20-35
30VL1-30-17
30VL1-30-35
30VL1-40-35
40VL1-20-17
40VL1-20-35
40VL1-30-17
40VL1-30-35
40VL1-40-35
65VL1-20-17
65VL1-30-17

Double Capacity Duplex
25VL2-20-17
25VL2-20-35
25VL2-30-17
25VL2-30-35
25VL2-40-35
30VL2-20-17
30VL2-20-35
30VL2-30-17
30VL2-30-35
30VL2-40-35
40VL2-20-17
40VL2-20-35
40VL2-30-17
40VL2-30-35
40VL2-40-35
65VL2-20-17
65VL2-30-17

SPECIAL CAPACITY
Single Unit
25VLS1-20-17
25VLS1-20-35
25VLS1-30-17
25VLS1-30-35
25VLS1-40-35
30VLS1-20-17
30VLS1-20-35
30VLS1-30-17
30VLS1-30-35
30VLS1-40-35
40VLS1-20-17
40VLS1-30-17

Double Capacity Duplex
25VLS2-20-17
25VLS2-20-35
25VLS2-30-17
25VLS2-30-35
25VLS2-40-35
30VLS2-20-17
30VLS2-20-35
30VLS2-30-17
30VLS2-30-35
30VLS2-40-35
40VLS2-20-17
40VLS2-30-17

Industries & Applications

Industries & Applications

Recommended Industries and Applications

HVAC Heating
Building Systems HVAC Heating

There was a problem...

Install for this language not supported at the moment. Please try again later.