It looks like you are coming from United States, but the current site you have selected to visit is Iraq. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Vacuum Heating Units Clinical/Industrial Vacuum Units

Overview Industries & Applications Documentation & Tools
Overview

Overview

Product Features
  • Rugged Construction, Low Maintenance – Designed and built for many years of dependable service
  • Smoke-free Exhaust – No internal lubrication or sealing oils, exhaust is free of oil smoke and fumes
  • Vapor and Liquid can be easily handled
  • Quick Recovery Time – Easily handles surge loads caused by abnormal operating conditions
  • Non-Pulsating Suction – Smooth steady vacuum without equalizing or accumulator tanks
  • Vertical Horizontal Storage tanks available

The Series MJ vacuum pump is ideal for hospital, laboratory, and industrial applications. The MJ uses the multi-jet vacuum producers to provide smooth reliable operation for years. A centrifugal pump circulates water through the multi-jet nozzle and venturi to create the vacuum.
The water is discharged into a separation chamber and reused by the pump. Units available in simplex and duplex configuration.

Industries & Applications

Industries & Applications

Recommended Industries and Applications

HVAC Heating
Building Systems HVAC Heating
Documentation & Tools

Documentation & Tools

Interactive Tools

There was a problem...

Install for this language not supported at the moment. Please try again later.