It looks like you are coming from United States, but the current site you have selected to visit is Iraq. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Combination Vacuum/Boiler Feed Unit Pumping Packages Vacuum-Boiler Feed Pump Series VCMD

Overview Industries & Applications Documentation & Tools
Overview

Overview

Product Features
  • Custom engineered units to maintain optimum boiler levels and system vacuum requirements
  • Four styles to choose from to minimize floor space requirements
  • Multi-jet vacuum pumps for quiet, dependable and efficient operation with low water usage
  • CENTRIFLO® Boiler Feed Pumps in 3500 or 1750 RPM for efficient and dependable operation pumping hot condensate
  • Total unit responsibility with factory assembled and tested pumps, receivers and controls

Series VCMD is a combination vacuum and boiler feed unit that offers a wide selection of cast iron, steel, and underground boiler feed receivers in conjunction with the dependable water jet vacuum units. The vacuum unit can be mounted on the boiler feed unit to conserve floor space or be furnished separately. Individually sized and separately controlled vacuum and water pumps permit maximum flexibility to met the required design conditions.

MODELS (SEE BROCHURE S-160E FOR DIMENSIONS & WEIGHTS)

Vacuum Pump Selection Simplex
20S¾-35
20S1-35
50S1½-35
50S2-35
50S3-35
50S3-17
100S5-17
100S7½-17
160S10-17
160S15-17

Vacuum Pump Selection Duplex
20D¾-35
20S1-35
50D1½-35
50D2-35
50D3-35
50D3-17
100D5-17
100D7½-17
160D10-17
160D15-17

Boiler Feed Pumps and style CMHD Receiver Selection/Standard Mounted Vacuum Unit Models
20MJ
50MJ
100MJ

Industries & Applications

Industries & Applications

Recommended Industries and Applications

HVAC Heating
Building Systems HVAC Heating
Documentation & Tools

There was a problem...

Install for this language not supported at the moment. Please try again later.