It looks like you are coming from United States, but the current site you have selected to visit is Iraq. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Boiler Feed Pumping and Feed Units Boiler Feed Units HBF

Overview Performance Curves Industries & Applications Documentation & Tools
Overview

Overview

Product Features
  • Stock Units
    • Rated for 210°F (99°C) condensate
    • Available from 2,160,000 BTU/hr (2250 lbm/hr stm) to 9,600,000 BTU/hr (10,000 lbm/hr stm) sizes
    • Available in Simplex and Duplex configuration
    • Heavy gauge steel receiver with HoffGuard™ corrosion resistance coating for longer life
    • Easily fits through standard 32” (813mm) door for trouble-free installation
  • Built to Order Units
    • Three phase motors applications
    • Tri-volt motors with control panels
    • Alternate duty points are available by special request (consult factory)

Hoffman™ HBF horizontal boiler feed unit provides engineered reliability for precise water level control in modern steam boilers. Units are supplied in 50, 100 and 200 gallon steel receiver sizes, with gauge glass assembly, mechanical make up valve and with HoffGuard™ corrosion resistance coating for longer life. Pumps are the system proven, close coupled, centrifugal pump with bronze impeller, renewable bronze wearing ring, carbon ceramic/mechanical seal rated to 250 degree and cast iron housing. Motors are vertically mounted drip proof ball bearing design with built in overload protection and stainless steel shafts. Pumps are controlled by a dedicated pump control on the boiler (available as optional) responding to water level change in the boiler. This maintains optimum steaming level in the boiler for maximum performance and safety. Receivers have provisions for simplex or duplex pumps. Applications include residential, commercial, and industrial steam heating and processing, dry cleaning plants, chemical refineries, wood pulp and paper processing, textile mills, and manufacturing facilities.

 

Performance Curves
Industries & Applications

Industries & Applications

Recommended Industries and Applications

HVAC Heating
Building Systems HVAC Heating

There was a problem...

Install for this language not supported at the moment. Please try again later.