ProODO Optical DO Field Cable

SKU: 626250-1
Overview ;
Overview

Overview

Optical dissolved oxygen (ODO) probe assembly with cable for use with the ProODO and 5500D instruments.

Product Features
  • The 626250 can be ordered in lengths of 1-, 4-, 10-, 20-, 30-, 40-, 50-, 60-, or 100-meters.
  • ODO probe and cable assemblies come with an ODO sensor cap.
  • Cables over 1-meter also come with a cable management kit.

The 626250 optical DO probe and cable assemblies are for the ProODO and 5500D. Although the 626250 assembly will also work with the ProSolo and ProDSS meters, we recommend using the new ProDIGITAL ODO/T assembly with the ProSolo and ProDSS.

Available 626250 assembly options include:

  • 626250-1; 1-m probe/cable for optical DO/temp
  • 626250-4; 4-m probe/cable for optical DO/temp
  • 626250-10; 10-m probe/cable for optical DO/temp
  • 626250-20; 20-m probe/cable for optical DO/temp
  • 626250-30; 30-m probe/cable for optical DO/temp
  • 626250-40; 40-m probe/cable for optical DO/temp
  • 626250-50; 50-m probe/cable for optical DO/temp
  • 626250-60; 60-m probe/cable for optical DO/temp
  • 626250-100; 100-m probe/cable for optical DO/temp