Pro Series Conductivity Field Cable

SKU: 60530-1
Overview Documentation & Tools
Overview

Overview

Product Features

The 60530 cable allows for the measurement of conductivity, specific conductance, salinity, total dissolved solids and temperature. 

The 60530 conductivity cable can be ordered in lengths of 1-, 4-, 10-, 20-, and 30-meters. Cables come with the sensor built directly into the cable so there is no need to order a conductivity sensor. Cables over 1-meter also come with the 603062 cable management kit.

The 60530 conductivity cables ONLY work with the Pro Plus and Pro30 instruments. Cables must be ordered separately from the instrument.

  • 60530-1; 1-m cable for conductivity/salinity/temp
  • 60530-4; 4-m cable for conductivity/salinity/temp
  • 60530-10; 10-m cable for conductivity/salinity/temp
  • 60530-20; 20-m cable for conductivity/salinity/temp
  • 60530-30; 30-m cable for conductivity/salinity/temp
Documentation & Tools

Documentation & Tools

Brochure

Specification