Pro1030 pH or ORP, Conductivity, Salinity Instrument

Overview Documentation & Tools ;
Overview

Overview

Product Features

The Pro1030 provides everything you need in a handheld meter that measures pH or ORP (redox) along with conductivity. Rugged, simple and reliable.Measure pH or ORP, salinity, conductivity, specific conductance, TDS, and temperature.

EPA approved for drinking water and wastewater compliance reporting.

Instrument Only.  Cables, probes/sensors, and accessories sold separately.

CompleteSolution_small_banner (1).jpg

Take advantage of the Complete Solution promo going on now through December 31, 2019. Order a Pro1030 system (handheld, cable, and sensor) and receive a carrying case, shoulder strap, case of pH buffer, and a case of conductivity standard for FREE (US only). Use the code Pro1030complete to receive your discount. Please see the ordering directions below for more detail.

Rugged and reliable, the YSI Pro1030 provides everything you need in a handheld instrument for the measurement of either pH or ORP along with temperature, conductivity, specific conductance, salinity and total dissolved solids (TDS).

User-replaceable sensors (pH and ORP sensors) and cables and convenient calibration routine feature makes it extremely user friendly. Mil-spec (military spec) connectors, IP67 waterproof and rubber over molded case, and 1-meter drop tests ensure the instrument remains in your hands to provide years of sampling even in the harshest field conditions. The feature set of the Pro1030 results in a low total cost of ownership over the life of the product and proves that it is smarter, tougher, and more versatile.

YSI now offers an Extended Warranty for the Pro1030 (new instruments only).

The super-stable 4-electrode conductivity cell is built into the cable and will provide years of accurate data. The cells are designed for rugged field performance and are easily cleaned and require minimal maintenance.

Additional features include:

  • Smart calibration routine allows easy calibrations with the press of a button, remembers previous cal values and simply walks you through the calibration
  • Stores 50 data sets
  • Graphic, backlit display and glow in the dark keypad 
  • Available with 1, 4, 10, 20, or 30-meter cables (4-meter and longer cables include cable management kit)
  • View display with polarized sunglasses on
  • Multiple languages include English, Spanish, French and Portuguese
  • User replaceable pH or ORP sensors and cables
  • Conductivity cell built-in
  • 3-year instrument; 2-year cable warranty; 1-year pH and ORP sensor warranty

When ordering the Pro1030 you must order the instrument, cable, and pH or ORP sensor separately, allowing you to choose the system that best fits your application. Conductivity and temperature are part of the cable you order and included in the cable purchase. 

How to Order a Pro1020 Complete Solution Package:

1. Add the following to your cart using the order tabs above:

  • Pro1030 meter
  • Pro Series pH/ORP/ISE and conductivity cable (any length)
  • Pro Series pH or ORP sensor
  • Assorted case of pH buffer (603824)
  • Case of conductivity standard (any)
  • Soft-sided case (603075 or 603162)
  • Shoulder strap (603070)

2. Apply the code Pro1030complete to your order before checking out.

SKU: 6051030

 

Documentation & Tools

Documentation & Tools

Specification