Analog multi parameter controller

Overview Specifications Documentation & Tools ;
Overview

Overview

The WTW MULTILINE 1000 drinking water panel is a modular, preassembled and preconfigured measuring system for online analysis. Modular means that the essential functional units of the measuring system are distributed in components individually compiled for special applications., panel mounted, incl, pipes

Product Features

N/A

Ready-to-use drinking water monitoring, panel mounted, incl, pipes
Flexible measuring system with very price/performance ratio for drinking water analytics - up to 16 freely selectable sensors can be connected:

  • For immediate use: Premounted on wall mounting plate
  • User-friendly by intuitive menu guiding and large touchscreen
  • No use of chemicals - environmentally friendly and cost-saving

The multi-parameter system MULTILINE 1000 to measure pH, ORP, oxygen, conductivity, turbidity, free or total chlorine - simply connect - done! The measuring results can be transferred out conveniently via digital interfaces (RS 232/RS 422/RS 485), analog power outputs (4 x 0(4) … 20mA) or 4 potential-free relay outputs (for limit value/alarm function). To monitor the inflow, flow measurement is also available.

SKU: 480200 - MULTILINE 1000-230VAC analog Multi Controller for drinking water
SKU: 480200 - MULTILINE 1000-115VAC analog Multi Controller for drinking water

 

Specifications

Specifications

Specifications
Analog multi parameter controller
Power supply
115/230 VAC
Ambient temperature
-10 … + 55°C
Data memory
Internal, approx. 50.000 Wete, incl. date and time
Dimensions
239 mm x 240 mm x 125 mm (HxWxD)
Housing
Aluminum housing, protection class IP 65
Measuring range pH
0,00 … 14.00 pH
Measuring range ORP
- 2000 … + 2000 mV
Measuring range oxygen
0.00 … 20.00 mg/l
0.0 … 200.0 %
-
Measuring range conductivity
100 µS/cm … 20 mS/cm
Measuring range chlorine
0.00 … 2.00 mg/l
Documentation & Tools

Documentation & Tools

Brochures

Manual

+

There was a problem...

Install for this language not supported at the moment. Please try again later.