Overview Specifications Documentation & Tools ;
Overview

Overview

The WTW Thermoreactor CR 2200 allows standard digestion with programs for COD, total nitrogen, total phosphorus, TOC and heavy metals of galvanizing. The high reaction temperature over a defined period of time ensures a complete digestion of the sample. For COD, an additional program for fast digestion (148°C, 20 min) is available.

Product Features
  • 12 round cells (16 mm)
  • 8 pre-programmed settings including fast digestion for COD
  • Easy, quick operation for standard parameters
  • AQA/IQC with external temperature sensor

The required temperatures and degradation times for the standard parameters are stored in every WTW Thermoreactor CR 2200. In addition, there are different options for self programming and cuvette numbers available.

Programs for standard parameters:

  1. 148 °C for 120 minutes
  2. 120 °C for 30 minutes
  3. 120 °C for 60 minutes
  4. 120 °C for 120 minutes
  5. 100 °C for 60 minutes
  6. 148 °C for 20 minutes
  7. 150 °C for 120 minutes
  8. 100 °C for 30 minutes

Used in conjunction with the WTW 910 COD or WTW pHotoFlex colorimeters.

Specifications

Specifications

Specifications
Thermoreactor CR 2200
Reactor type
Dry temperature control device with safety cover
Cell shafts
12 cell shafts for reaction cells, diameter: 16 ± 0.2 mm
Reaction time setting
fixed time settings acc. to standard method digestion programs
Temperature setting
100 °C, 120 °C, 148 °C, 150 °C acc. to program
Controlling accuracy
± 1 °C ± 1 digit
Temperature stability
± 0.5 K
Overtemperature protection
190 °C ± 5 °C
Dimensions
D x W x H: 312 x 255 x 185 mm
Weight
4 kg
Output
unidirectional RS232 interface with 2 banana sockets for external temperature sensor (article-# 250 100), printer, PC
Power Supply
115/230 VAC 50/60 Hz switchable via fuse setting allowed voltage tolerance: ±15 % maximum power consumption: 560 W, Fuse 2x6.3 AT
Protection Class
IP 20 according to EN 60529
Ambient temperature
Operation +5 °C to +40 °C
Test certificates
cETLus, CE
Climatic Class
Thermoreactor CR 2200
Additional 1
2 according to VDI/VDE 3540
Additional 2
Relative humidity: Yearly mean: < 75 %
Additional 3
30 days /year: 95 % Other days: 85 % Light dew: yes
Additional 4
Site altitude: max. 5000 m above sea level
EMC
Thermoreactor CR 2200
Additional 1
EN 61326-1
Additional 2
FCC 47 CFR Part 15
Safety standards
Thermoreactor CR 2200
Additional 1
EN 61010-1
Additional 2
EN 61010-2-010
Additional 3
UL 61010-1
Additional 4
CAN/CSA C22.2#61010-1
Additional 5
CAN/CSA C22.2#61010-2-010
Documentation & Tools

Documentation & Tools

Specification

+

There was a problem...

Install for this language not supported at the moment. Please try again later.