It looks like you are coming from United States, but the current site you have selected to visit is Iraq. Do you want to change sites?

Yes, please. No. Keep me on the current site.

U & Straight Tube Heat Exchangers Standard Xchange EF sample cooler

Overview Solutions Documentation & Tools
Overview

Overview

Product Features
  • Carbon Steel or 316 Stainless Steel Materials
  • Carbon Steel/Stainless Steel or Admiralty Tubes
  • Carbon Steel or Stainless Steel Headers
  • Shellside Design 1000 PSI – 850 Deg. F/Tubeside Design 1000 PSI – 850 Deg. F

Straight tube, fixed tubesheet, all welded construction. Single pass only, 2” shell diameter. Meets ASME code in 316SS option.

Materials:

Shell: steel or 316SS
Tubesheets & headers: 316SS or steel
Tubes: 316SS, steel or admiralty tubes

Design Pressure and Temperature:

Tube side: 1000 psi and 850°F
Shell side: 1000 psi and 850°F

Applications:

For cooling chemical samples to permit handling for quantitative product analysis

Limitations:

No provision for thermal expansion
Shell side cannot be mechanically cleaned

Documentation & Tools

Documentation & Tools

Interactive Tools

ESP Thermal
ESP Thermal

Heat Exchanger Product Selection

Click here to login: ESP-Thermal Heat Exchanger Selection Program

For more information and to register for ESP Thermal, please contact your local Standard Xchange Representative.

Brochure