It looks like you are coming from United States, but the current site you have selected to visit is Iraq. Do you want to change sites?

Yes, please. No. Keep me on the current site.

U-Tube pre-engineered shell & tube Standard Xchange B300/SX2000U – steel shell U-Tube

Overview Solutions Documentation & Tools
Overview

Overview

Product Features
  • U-tube, removable bundle
  • Allows for thermal expansion and withstanding thermal shock
  • 3/8” OD or 3/4” OD tubes
  • Shell diameters up to 29”
  • ASME with U stamp standard
  • Steel, Stainless, Copper options available
  • Short leadtimes with quick ship options available

Removable U-tube bundle heat exchanger with 2, 4 and 6 pass models covering areas as large as 1900 square feet. Shell Diameters from 4″ to 29″. B300 has 3/4″ OD Tubes.  SX2000U has 3/8” OD tubes. ASME Code constructed.

Materials:

Shell: steel with stainless options

Tubesheet: steel with stainless, CuNi and brass options

Tubes: copper with stainless and CuNi options

Bonnets: cast iron with cast stainless and cast bronze options

 

Design Pressure and Temperature:

Tube side: 150 psi and 375°F

Shell side: 150 psi and 375°F

Other options available

 

Applications: For heating water or other fluids, using steam or water as the heating/cooling medium.

Limitations:

Cannot be made single pass on the tube side.

Individual tube replacement is difficult

U-bend area of tubes is difficult to clean

Solutions

Solutions

Recommended Solutions

Documentation & Tools

Documentation & Tools

Interactive Tools

ESP Thermal
ESP Thermal

Heat Exchanger Product Selection

Click here to login: ESP-Thermal Heat Exchanger Selection Program

For more information and to register for ESP Thermal, please contact your local Standard Xchange Representative.