It looks like you are coming from United States, but the current site you have selected to visit is Iraq. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Marine HCF fixed bundle shell and tube heat exchanger Standard Xchange Marine HCF

Overview Solutions Documentation & Tools
Overview

Overview

Product Features
  • Non-removable straight tube bundle
  • Less costly than removable bundle designs
  • Shellside cannot be mechanically cleaned
  • No provision for differential thermal expansion
  • Shellside Design Max 200 PSI – 300°F
  • Tubeside Design Max 150 PSI – 300°FF

Where lower heat loads are encountered in fresh water and lube oil cooling, the HCF heat exchanger is ideal. The HCF heat exchanger is a fixed tubesheet, straight tube design fabricated from stocked components. HCF units are available in 1, 2 and 4 pass tubeside options, Shell diameters from 2″ to 8″. Tube diameters options 1/4″, 3/8″ and 5/8″ OD tubes.

Materials:
Copper, 90/10 or 70/30 Copper-Nickel tubes, Brass or 90/10 Copper-Nickel faced tubesheets, Brass Shell and Cast Iron or Cast Bronze Bonnets.

Applications:
Freshwater and lube oil cooling.

Solutions

Solutions

Recommended Solutions

Documentation & Tools

Documentation & Tools

Brochure

Documents