Overview
- Good cooling source if cooling water is not available.
- Heavy duty construction for long operating life.
- Amasphere turbulators to increase efficiency and reduce cooler size.
FanEx (Air/Oil) Heat Exchangers with Amaspher Turbulation have heavy duty direct drive fans, copper headers with brazed joints and galvaneal steel housings. All Air/Oil models feature exclusive, patented Amaspher turbulation to mix oil for better cooling in less space. Twelve standard sizes with oil flows from 2 to 180 gallons per minute.
Materials: Aluminum Plate fins, 1/2″ OD Seamless Copper Tubes, Copper Headers, Galvaneal Steel Core Housing, Steel Motor Support. Other materials, such as carbon steel and stainless steel, available upon request.
Electric Motor Data:
Model 15L: 115 Volt, single phase, 60 Hz Motor
All other motors: 230/460 Volt, three phase, 60 Hz
Above is standard motor data. Other motors available upon request.
Applications: For cooling oil or other fluids with air, where compact size, cooling efficiency, safety and quiet operation are important.