It looks like you are coming from United States, but the current site you have selected to visit is Iraq. Do you want to change sites?

Yes, please. No. Keep me on the current site.

WTW IQ Sensor Net SensoLyt SEA pH Electrode

Overview Documentation & Tools
Overview

Overview

The WTW IQ Sensor Net SensoLyt® SEA pH Electrode is designed for analog transmitters pH 298 SensoLyt® electrodes for installation in a flow vessel or in a SensoLyt® sensor. 

Product Features

Electrodes for the IQ SENSOR NET and for analog transmitters pH 298
SensoLyt® electrodes for installation in a flow vessel or in a SensoLyt® sensor:

  • pH measurement in wastewater
  • Fast exchange
  • Easy to maintain

Electrodes with arming
The SensoLyt® electrodes with arming are easy to install and boast flexible measuring and application areas

Electrodes without arming
The SensoLyt® electrodes without arming can be connected directly to a pH monitor pH 298. Depending on the application, you can install them into a flow vessel.

Documentation & Tools

Documentation & Tools

Brochure

Guideline

Manual