It looks like you are coming from United States, but the current site you have selected to visit is Iraq. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Aquaculture Process Monitors YSI AquaViewer II App

SKU: 606480-2
Overview Solutions Documentation & Tools
Overview

Aquaculture Monitoring Made Mobile!

The App for monitoring water quality in your Aquaculture facility – It’s Monitoring Made Mobile!

The YSI AquaViewer II App displays current and logged data acquired from YSI continuous monitoring and control aquaculture instruments - the 5200A, 5400 and 5500D. The app helps you keep a close watch on the water quality conditions at your facility.

Price associated is monthly hosting fee.

Product Features
  • Real-time water quality data, accessible at a finger’s touch
  • Keep a close eye on your facility, remotely
  • Easily view the status of your tanks with color-coded icons
  • Alarms can be sent via email, text and badge notifications to ensure you are alerted when alarm conditions are met
  • Data is collected every 10 minutes, on the server, for accurate water quality conditions
  • Cloud-based system stores data
  • Easily view historical data
  • Configure tanks and map in AquaManager for display in the App
  • Greater flexibility to display data with responsive pages that adapt to the size of your screen (mobile-friendly)
  • Easy to use with simple menu structure

The YSI AquaViewer II App makes it easy for aquaculture and aquatic life support system operators to monitor the water quality of their facilities, even when they are away from the facility. Current data is updated every 10 seconds giving the operator precise, real-time data. Data is logged every 10 minutes for  historical data.

The App is free. Subscription includes monthly hosting fees and are based on the number of units being used.

Compatible with Apple devices, versions iOS 9.0 or higher:

  • iPhone 4S or later
  • iPad 2 or later
  • iPad mini or later
  • iPod Touch (5th generation)

Available Versions

SKU: 606480-2 for 1-2 Monitoring instruments for mapping to the IOS app AquaViewer II
SKU: 606480-5 for 3-5 Monitoring instruments for mapping to the IOS app AquaViewer II
SKU: 606480-10 for 6-10 Monitoring instruments for mapping to the IOS app AquaViewer II
SKU: 606480-20 for 11-20 Monitoring instruments for mapping to the IOS app AquaViewer II
SKU: 606480-30 for 21-30 Monitoring instruments for mapping to the IOS app AquaViewer II
SKU: 606480-40 for 31-40 Monitoring instruments for mapping to the IOS app AquaViewer II
SKU: 606480-50 for 41-50 Monitoring instruments for mapping to the IOS app AquaViewer II
SKU: 606480-60 for 51-60 Monitoring instruments for mapping to the IOS app AquaViewer II
SKU: 606480-70 for 61-70 Monitoring instruments for mapping to the IOS app AquaViewer II
SKU: 606480-80 for 71-80 Monitoring instruments for mapping to the IOS app AquaViewer II

Solutions

Solutions

Recommended Solutions

Documentation & Tools

Documentation & Tools

Manual

Specification