Global Water YSI EZ100 Sensor Display

SKU: GA0000
Overview Solutions Documentation & Tools
Overview

Easy-to-use 4-20 mA sensor display

All of Global Water's electronic sensors seamlessly interface to the EZ100 Sensor Display, which can be used for both portable and permanent installations.  EZ100 Display features a large LCD readout that can be configured to display 4-20mA electronic sensor output values in any engineering units.  The portable display is housed in a rugged, weatherproof enclosure that can be either hand held or wall mounted.

Product Features
  • Seamless interface with 4-20mA electronic sensors
  • Large LCD readout can display sensor output in any engineering units
  • Can be used for both portable and permanent installations
  • Rugged, weatherproof enclosure

The EZ Display comes with two installation options:

  • Battery powered for portable hand-held or stationary applications (when no power is available). In this mode, the display stays on for as long as the display button is pushed.
  • External 18VDC power for continuous monitoring applications. In this mode, the display is on permanently and the 4-20 mA signal can be used to interface with process control systems or dataloggers.

Portable Sensor Display Specifications

  • Output Range: +1900 Engineering Units
  • Input Range: 4-20 mA
  • Accuracy: +0.05% of full scale
  • Operating Voltage: 10-36VDC
  • Warm Up Time: 1 minute
  • Operating Temperature: 0° to +60°C
  • Size of Enclosure: 4 ¾" L x3 1/8" W x2 1/8" D
  • Weight: 0.5 lb

Seamless interface with 4-20mA electronic sensors

 

Solutions

Solutions

Recommended Solutions

Documentation & Tools

Documentation & Tools

Manual

Specification