Rule In-Line Blowers
Overview

Overview
Product Features
- Efficient high-volume air flow
- Quiet operation
- Low amp draw
- Slip-on inlet and outlet ducting connections
- Sealed motor shaft for moisture protection
- Corrosion resistant nickel-plated motor housing
- IMCI (CE)
- USCG 183.410 Compliant: Ignition protected
Rule In-Line Blower – 3" or 4" Ducting
Designed for efficient, high output operation, these blowers feature our exclusive front and rear shaft seals and corrosion resistant motor housings for long life. Compact and easily installed on any flat surface, Rule® in-line blowers provide higher air flow, lower amp draw, and quieter operation than standard blowers. For International & US Markets.
Specifications
Specifications
Solutions
Documentation & Tools