Goulds Water Technology GEP Series Cast Iron Effluent Pump
Overview

Overview
Product Features
- Reliable mechanical switch coupled with solid float for dependable performance
- Cast iron motor housing allowing for optimal heat dissipation
- Engineered motor designed for peak hydraulic performance without overloading
- Premium mechanical seal design provides superior protection against sand and abrasive damage (Silicon Carbide/Silicon Carbide/BUNA)
- Cast iron vortex impeller can handle solids up to 3/4" in size
- Available in automatic and manual models
- Durable cast iron base for stability
- Built-in vent hole prevents air-binding with no added labor
- All models have NEMA three prong grounding plugs
- Corrosion resistant hardware for lifetime use
- Approved for residential use (CSA/CUS Listed)
- 3 year warranty
APPLICATIONS
Specially designed for the following uses:
- Basement draining
- Water transfer
- Dewatering and effluent
- Filtered effluent
Documentation & Tools
Documentation & Tools
Interactive Tools

General Selection Tools
- Xylem Online Your access to select and configure Xylem solutions
- Select Goulds Water Technology
- Intellitronic X Selection
- CAD Files - Commercial
- SWIM Marlow Series Online Pump Selection