Goulds Water Technology G Series Slimline Submersible Pumps (5, 7 and 10 GPM) (1/2 to 1 1/2 HP – VFD Compatible)

Built to last in tight, corrosive water well environments
These submersible pumps are designed for residential water well applications. The slim design makes the G Slimline submersible pumps ideal for tight wells where corrosion and abrasion is an issue. Available in 5, 7 and 10 gpm versions, 60 Hz standard capacity, 3.75” submersible pumps for 4” and larger wells.
- Slim design for ease of installation
- Corrosion resistance
- Sand handling design
- Powered for continuous operation
- Field serviceable
Slim design for ease of installation: The pump’s slim diameter of 3.75” allows for easier installation in tight wells.
Corrosion resistance: Stainless steel discharge head and motor adapter combined with stainless steel casing and cable guard makes this slim pump ideal for highly corrosive water well environments.
Sand handling design:
- Floating stack hydraulic design with wrap around suction strainer:
- Proven to be a durable design for over 40 years with reliable sand handling and abrasion resistance. Benefits of the floating stack:
- Rotating components are not in contact therefore parts will not wear resulting in extended life and sustained performance over time
- Allows sand and abrasives to pass easily
- Can run dry without wear or damage to the pump
- Proven to be a durable design for over 40 years with reliable sand handling and abrasion resistance. Benefits of the floating stack:
- Glass filled engineered composite impeller:
- Reliable polymer material to overcome abrasion damage
- Six sided shafts for positive impeller drive
- Dual surface up thrust washer:
- Prevents rubbing of components during up thrust
- Lexan diffuser:
- High abrasion resistance for longer life in harsh applications
- AISI 304SS stainless steel bowl:
- Provides maximum corrosion resistance for longevity
Powered for continuous operation: All ratings are within the working limits of the motor as recommended by the motor manufacturer. Pump can be operated continuously without damage to the motor.
Field serviceable: Units are field serviceable with common tools and readily available repair parts. An integrated spring-loaded check valve makes it easily replaceable without disassembly.
Warranty: 42 month standard. GPDA members extended to 66 months.
Performance Curves
Curve



Documentation & Tools
Interactive Tools

- Xylem Online Your access to select and configure Xylem solutions
- Select Goulds Water Technology
- Intellitronic X Selection
- CAD Files - Commercial
- SWIM Marlow Series Online Pump Selection