It looks like you are coming from United States, but the current site you have selected to visit is Iraq. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Pipeline Inspection

Solutions for Pressure & Leak Detection to Prevent Serious Failures

Leaks on any type of pressure pipe can be a precursor to larger failures across your operations, causing costly downtime, water loss, reduced confidence levels, and potentially leading to environmental damage. Xylem goes beyond the standard “pipeline pig” to offer more intelligent pipeline inspection solutions. Our leak detection and mapping platforms help you identify and address small leaks before they turn into larger, more severe failures. 

Pipeline Inspection Technology Solutions

Field-Generated Mapping with SmartBall® Pipeline Inspection Platform

The SmartBall® platform is a free-flowing leak detection and mapping tool used to assess pressurized water and wastewater pipelines 8 inches and larger. It can detect leaks as small as 0.028 gal/min (0.11 liters), with a typical location accuracy of within 6 feet (1.8 meters). This innovative technology provides a non-invasive solution to assess pipeline integrity while minimizing disruption to service. 

Acoustic Leak Detection with Sahara® Inspection

Our Sahara® inspection platform utilizes a tethered, multi-sensor tool to acoustically identify leaks while providing real-time pipeline condition information. The sensor, connected to the surface by a tether, allows operators to control its movement by winching it back and forth to accurately identify and confirm any anomalies, such as leaks and pinpoint their exact locations within the pipeline, all without disrupting service.

Related Products & Services