It looks like you are coming from United States, but the current site you have selected to visit is Iraq. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Webinar: The Ultimate Contingency Plan: Backup Pumping instead of backup power.

19/06, 2020  11:00 – 12:00

Lift stations are an essential component of many municipal or industrial wastewater collection systems. In fact, most collection systems are not sustainable without lift stations. These stations face many risks, including electrical failure, control failure and mechanical failure. Current lift station design calls for the installation of a backup diesel generator, but this solution only protects against one of the many potential risks for a lift station. To ensure uninterrupted flow of wastewater, many lift stations are equipped with Dri-Prime Backup Systems (DBS) as contingency plans for pump stations. The DBS provides independently-powered backup pumping for a variety of emergency situations, making it ideal for regions prone to hurricanes, heavy rains or intense snowmelt.

Register Now