It looks like you are coming from United States, but the current site you have selected to visit is India. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Trailers & Trolleys

Overview
Overview

Overview

Product Features
  • 3” pintle hitch (other options available)
  • DOT LED lights
  • Electric brakes
  • 6-pin, round-pin trailer plug (other options available)
  • Fuel cell (for integral diesel driven pumps)

Trailer-mounted pumps for high mobility

Godwin offers trailer-mounted pumps built for road and highway transportation using standard vehicles.​

Configurations
  • Integral trailers come with a single-wall fuel cell for all diesel driven pump sets 
  • Double-wall fuel cells are also available 
  • Custom hose racks, hose baskets and tool boxes available  

​All pumps in the Dri-Prime line can be ordered with trailer mounted configurations. ​

Related Products & Services