It looks like you are coming from United States, but the current site you have selected to visit is India. Do you want to change sites?

Yes, please. No. Keep me on the current site.

GS Fixed speed booster sets

Overview Industries & Applications Documentation & Tools
Overview

Overview

Product Features
  • Cyclic change-over of pumps on start-stop
  • Modbus serial interface (Optional)
  • Cascading effect
  • Trouble free installation
  • Trouble free servicing
  • Compact solution for commercial use
  • Complete factory assembled and tested system

The GS series of fixed speed booster sets includes models with 2 to 3 electric service pumps. The start and stop of the pumps is based on the pressure values set on a pressure switch.

The GS series booster sets can be fitted with vertical e-SV multistage pumps, horizontal e-HM multistage pumps or with submersible GS and Scuba series pumps.

Specifications

Booster sets with eSV series

  • Max flow: up to 480m³/h
  • Max head: 140 m

Booster sets with eHM series

  • Max flow: up to 87m³/h
  • Max head: 140m

Booster sets with GS 4” series

  • Max flow: up to 63m³/h
  • Max head: 110m

Booster sets with Scuba series

  • Max flow: up to 21m³/h
  • Max head: 75m
Documentation & Tools

Specification

GS Fixed Speed Booster Set Datasheet

Technical Brochure

GS Series Catalogue