It looks like you are coming from United States, but the current site you have selected to visit is India. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Extension Harness (Electronic Controls)

Overview Industries & Applications
Overview

Overview

Product Features

N/A

These wiring harnesses allow for electronic remote control installations where cable lengths are greater than those supplied with the light.

Model No.: 64042

64042-1011   10ft (3m) Harness
  For models 155SL (-1224 Only), 233SL and all 6" (150) Chrome RC
64042-1007   15ft (4.5m) Harness
  For models 155SL (-1224 Only), 233SL and all 6" (150) Chrome RC
64042-1008   25ft (7.6m) Harness
  For models 155SL (-1224 Only), 233SL and all 6" (150) Chrome RC
64042-1009   50ft (15.2m) Harness
  For models 155SL (-1224 Only), 233SL and all 6" (150) Chrome RC
Industries & Applications

Industries & Applications

Recommended Industries and Applications