It looks like you are coming from United States, but the current site you have selected to visit is India. Do you want to change sites?

Yes, please. No. Keep me on the current site.

45900 Tungsten Halogen Floodlight

Overview Industries & Applications Documentation & Tools
Overview

Overview

Product Features

N/A

JABSCO Tungsten Halogen Floodlights are designed to evenly light any horizontal surface. Unique trapezoidal light beam allows light to spread with even intensity when lamp is mounted from above at one end of a work area. Ideal for lighting deck or work surface from cabin top, spoiler or Tuna Tower. Great for R.V. use, such as lighting a campsite. Also ideal for emergency vehicles.

Model No.: 45900 Series

45900-0000 45900 Floodlight
 
Color White
Dimensions (H x W) 4 x 6 (inch)
Voltage 12 (Vdc)
Power Consumption   50 watts
45900-0001 45900 Floodlight
 
Color White
Dimensions (H x W) 4 x 6 (inch)
Voltage 24 (Vdc)
Power Consumption   70 watts
45900-1000 45900 Floodlight
 
Color White
Dimensions (H x W) 3 x 5 (inch)
Voltage 12 (Vdc)
Power Consumption   50 watts
45900-3000 45900 Floodlight
 
Color Black
Dimensions (H x W) 3 x 5 (inch)
Voltage 12 (Vdc)
Power Consumption   50 watts

Industries & Applications

Industries & Applications

Recommended Industries and Applications

Documentation & Tools

Documents