It looks like you are coming from United States, but the current site you have selected to visit is India. Do you want to change sites?

Yes, please. No. Keep me on the current site.

146SL Remote Control Searchlight

Overview Industries & Applications Documentation & Tools
Overview

Overview

Product Features
  • High Output Halogen Sealed Beam Lamp.
  • Weather Resistant Remote control and 15' cable included.
  • Sleek Design.
  • Rugged Construction.
  • Corrosion Resistant Housing
  • Full 360ยบ Rotation

The 175,000 candlepower, 6" by 4" halogen-sealed beam brings long-range capability to mid-sized boats, producing 1 lux at 1275'
(386m). Offering 360 degrees vertical rotation, the 146 SL gives high performance at a reasonable cost. An optional dual station control kit is available.

Model No.: 60080 Series

60080-0012 146SL Remote Control Searchlight
 
Voltage 12 (Vdc)
Amp Draw   4 (amp)
60080-0024 146SL Remote Control Searchlight
 
Voltage 24 (Vdc)
Amp Draw   2 (amp)

Industries & Applications

Industries & Applications

Recommended Industries and Applications

Documentation & Tools

Documents

60080 Series 146 SL Searchlight