It looks like you are coming from United States, but the current site you have selected to visit is India. Do you want to change sites?

Yes, please. No. Keep me on the current site.

135SL Remote Control Searchlight

Overview Industries & Applications Documentation & Tools
Overview

Overview

Product Features
  • Constructed of noncorrosive materials
  • Sealed beam halogen lamp
  • Remote control and 15' cable included
  • Long life gear drive
  • Low amp draw
  • Patented clutch mechanism prevents motor damage when running against limit stops

Developed with the smaller boat in mind, the 5" by 3" halogen-sealed beam delivers 100,000 candlepower, providing 1 lux at 885' (262m). The 135 SL rotates 320 degrees horizontally and 75 degrees vertically.

Model No.: 60020 Series

60020-0000 135SL Remote Control Searchlight
 
Voltage 12 (Vdc)
Amp Draw   3.6 (amp)
60020-0024 135SL Remote Control Searchlight
 
Voltage 24 (Vdc)
Amp Draw   2  (amp)

Industries & Applications

Industries & Applications

Recommended Industries and Applications

Documentation & Tools

Documents