SenTix® 41 Low-Maintenance pH electrode with temperature sensor

Overview Specifications Solutions Documentation & Tools ;
Overview

Overview

Product Features

• Standard electrodes with gel electrolyte and built-in temperature sensor for pH measurement in lab and field. 
• Maintenance-free gel reference system over the entire product life 
• Automatic temperature compensation 
• Robust plastic shaft

pH electrodes with gel electrolyte and built-in temperature sensor are ideal for portable measurement but also for routine measurement in the lab. We especially recommend these pH electrodes for all applications, where reliable measured values are needed even under the most adverse conditions. They are available with different plugs and cable lengths. 

SenTix®41: 1 m fixed cable with DIN plug and 4 mm banana plug SKU: 103635

SenTix®41-3: 3 m fixed cable with DIN plug and 4 mm banana plug SKU: 103636

SenTix®42: 1 m fixed cable with BNC plug and 4 mm banana plug 
The electrodes do not require any maintenance except occasional cleaning and are therefore especially economical SKU: 103637

 
Specifications

Specifications

Specifications
SenTix® Low-Maintenance pH electrodes with temperature sensor
pH
0 ...14 pH
Temperature
0 … 80 °C
Documentation & Tools

Documentation & Tools

Manual