SenTix® 51, 52 Standard pH Electrode with Temperature Sensor

Overview Documentation & Tools ;
Overview

Overview

WTW SenTix® 51, 52 Standard pH electrodes with liquid electrolyte and built-in temperature sensor for pH measurement in lab and field applications

Product Features
  • Standard pH measurement in water and aqueous solutions
  • Fast response by reference with liquid electrolyte
  • Automatic temperature compensation with built-in temperature sensor
  • Robust plastic shaft

The SenTix® 51/52 with 3 mol/l KCl liquid electrolyte, robust plastic shaft and a ceramic junction is desigend for routine measurements in standard samples, also outdoor. The temperature compensation will be supported by a NTC 30 kOhm temperature sensor. These SenTix® types are avalaible with two different connectors.

Available Versions

SKU: 103651 - SenTix® 51
SKU: 103652 - SenTix® 52

Documentation & Tools

Documentation & Tools