IQ Sensor Net IQ Sensor Net MIQ/C6 Output Module

Overview Specifications Documentation & Tools ;
Overview

Overview

Product Features
  • 6 analog outputs (0/4-20 mA) for the 2020 3G, 282/284 terminals.
  • Power consumption is 3 watts.
  • Number of occupied output channels is 6.
  • 48 output channels are available in the system.

The WTW IQ Sensor Net MIQ/C6 Output Module has six current outputs. They can be programmed as:

  • Analog output (recorder)
  • PID regulator

You can link current outputs to sensors. The linked current outputs can be used to monitor sensors or for control purposes.

SKU: 480 015Y

Specifications

Specifications

Specifications
IQ Sensor Net Output Module
Certifications
IP-66, equivalent to NEMA 4X (not suitable for conduit connection)
Connectivity / Communications
282/284 terminals, 6 analog outputs (0/4-20 mA) for the 2020 3G
Equipment used with
282/284 and 2020 XT
Integrated Lightning Protection
Yes
Languages
English, German
Operating Temperature
-4 to 131 °F (-20 to 55 °C)
Power
Directly via the IQ SensorNet
Smart Sensors / Ports
Yes
Storage Temperature
-13 to 149 °F (-25 to 65 °C)
Warranty
3 Years
Documentation & Tools

Documentation & Tools

Brochures

+

There was a problem...

Install for this language not supported at the moment. Please try again later.