Overview Documentation & Tools ;
Overview

Overview

Product Features
  • Depth measurement of pH, conductivity, dissolved oxygen, turbidity - up to three main parameters simultaneously, including depth and temperature measurement
  • Barometric pressure compensated depth measurement for accurate results
  • Profile measurement without a cable mess - special cable reel with sliding contacts available

The WTW MPP IDS Multi-Parameter Depth Sonde is a multi-parameter probe for simultaneous measurement of up to three parameters from the following selection: Dissolved oxygen (optical), pH or ORP, conductivity as well as turbidity. A built-in pressure sensor delivers the depth. Every sensor measures the temperature required for its compensation on its own. All probes are available in kits with sensors. 

Typical applications include limnological testing of waters with a depth of up to 100 m, but also measurements in bore holes, monitoring of landfills and more. The WTW MultiLine® Multi 3630 IDS Multi-Parameter Portable Meter or Multi 3430 is required to measure for all MPP IDS.

Available Versions

MPP 930 IDS - Three channel multi-parameter sonde for simultaneous profile measurements of up to three parameters including depth.

MPP 910 IDS - Slender single parameter sonde for measurement with different sensors, also in 2 inch boreholes. Designed for single parameter applications.

SKU: 401205
Sonde with guard, weight, protection caps for sensor inputs and sonde output. Including instruction manual, CD-ROM with software, 1.5 m connection cable AS/IDS-1.5.

Documentation & Tools